
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5151-A - Socket Flange - CPVC Schedule 80, Two-Piece Van Stone Design
CPVC Schedule 80 Fittings
The light grey CPVC socket flange features a female socket connection. The Van Stone flange assembly includes a connector hub and a CPVC flange ring. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol CPVC fittings are lightweight, easy tomore install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
![]() CB19715 5151-A - Socket Flange - CPVC Schedule 80, Two-Piece Van Stone Design |
![]() CB19717 5151-A - Socket Flange - CPVC Schedule 80, Two-Piece Van Stone Design |
![]() CB19719 5151-A - Socket Flange - CPVC Schedule 80, Two-Piece Van Stone Design |
![]() CB19721 5151-A - Socket Flange - CPVC Schedule 80, Two-Piece Van Stone Design |
![]() CB19723 5151-A - Socket Flange - CPVC Schedule 80, Two-Piece Van Stone Design |
|||||
UPC Code | N/A 039923184924 | N/A 039923184948 | N/A 039923184962 | N/A 039923184986 | N/A 039923185006 | |||||
Type | N/A Flange | |||||||||
Size (Dimensions) | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A S Socket | |||||||||
All Basic Material | N/A CPVC | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 5151A 1/2 SOC VST FLG CPVC | N/A 5151A 3/4 SOC VST FLG CPVC | N/A 5151A 1 SOC VST FLG CPVC | N/A 5151A 1-1/4 SOC VST FLG CPVC | N/A 5151A 1-1/2 SOC VST FLG CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Flanges |
|||||||||
Color | N/A Light Grey | |||||||||
Net Weight | N/A 0.210 lb | N/A 0.260 lb | N/A 0.410 lb | N/A 0.440 lb | N/A 0.590 lb | |||||
|