![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4704 - Male Adapter Slip x MIPT - CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS male adapter features a female socket x male NPT threaded connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and are joined by solvent cementing or threading. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. FlowGuard Gold® is a registered trademark of The Lubrizol Corporation.
Unit of Measure
Items |
![]() M030600 4704 - Male Adapter Slip x MIPT - CPVC-CTS |
![]() M030950 4704 - Male Adapter Slip x MIPT - CPVC-CTS |
![]() M031350 4704 - Male Adapter Slip x MIPT - CPVC-CTS |
![]() M031700 4704 - Male Adapter Slip x MIPT - CPVC-CTS |
![]() M032000 4704 - Male Adapter Slip x MIPT - CPVC-CTS |
|||||
UPC Code | N/A 039923107244 | N/A 039923107268 | N/A 039923107282 | N/A 039923107176 | N/A 039923107183 | |||||
Connection Type | N/A Slip x MIPT | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Description | N/A 4704 1/2 SXMIPT ADAP CPVC CTS | N/A 4704 3/4 SXMIPT ADAP CPVC CTS | N/A 4704 1 SXMIPT ADAP CPVC CTS | N/A 4704 1 1/4 SXMIPT ADAP CPVC CTS | N/A 4704 1 1/2 SXMIPT ADAP CPVC CTS | |||||
eClass Classification | N/A CPVC-CTS Adapters | |||||||||
Weight | N/A 0.023 lb | N/A 0.035 lb | N/A 0.060 lb | N/A 0.105 lb | N/A 0.155 lb | |||||
|