![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4733-LF - Union CPVC Slip x Copper Silicon Alloy Solder - Lead-Free, CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS union is used for the repair of a line and features a female socket x copper silicon alloy solder connection that allows for CPVC-CTS tube to be connected to copper piping. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information.
Unit of Measure
Items |
M25010L 4733-LF - Union CPVC Slip x Copper Silicon Alloy Solder - Lead-Free*, CPVC-CTS |
M25015L 4733-LF - Union CPVC Slip x Copper Silicon Alloy Solder - Lead-Free*, CPVC-CTS |
||
Connection Type | N/A Slip x Solder | |||
Size | N/A 1/2 | N/A 3/4 | ||
Description | N/A 4733LF 1/2 S X BRS SOLDER UNION CPVC CTS | N/A 4733LF 3/4 S X BRS SOLDER UNION CPVC CTS | ||
eClass Classification | N/A CPVC-CTS Unions | |||
Features | N/A Maximum service temperature 180°F; Not for use with compressed air or other gases; Lead-free* | |||
Weight | N/A 0.106 lb | N/A 0.221 lb | ||
|