![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4717 - Cap Slip - CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS cap features a female socket connection to fit over the end of a pipe to create a seal. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and are joined by solvent cementing or threading. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. FlowGuard Gold® is a registered trademark of The Lubrizol Corporation.
Unit of Measure
Items |
![]() M172650 4717 - Cap Slip - CPVC-CTS |
![]() M172700 4717 - Cap Slip - CPVC-CTS |
![]() M172750 4717 - Cap Slip - CPVC-CTS |
![]() M172800 4717 - Cap Slip - CPVC-CTS |
![]() M172850 4717 - Cap Slip - CPVC-CTS |
|||||
UPC Code | N/A 039923107381 | N/A 039923107404 | N/A 039923107428 | N/A 039923107435 | N/A 039923107442 | |||||
Connection Type | N/A Slip | |||||||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Description | N/A 4717 1/2 S CAP CPVC CTS | N/A 4717 3/4 S CAP CPVC CTS | N/A 4717 1 S CAP CPVC CTS | N/A 4717 1 1/4 S CAP CPVC CTS | N/A 4717 1 1/2 S CAP CPVC CTS | |||||
eClass Classification | N/A CPVC-CTS Caps | |||||||||
Features | N/A Maximum service temperature 180°F; Not for use with compressed air or other gases | |||||||||
Weight | N/A 0.012 lb | N/A 0.021 lb | N/A 0.030 lb | N/A 0.064 lb | N/A 0.102 lb | |||||
|