![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4706-2 - 45° Elbow Spg x Slip - CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS 45-degree elbow features a male spigot x female socket connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and are joined by solvent cementing or threading. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. FlowGuard Gold® is a registered trademark of The Lubrizol Corporation.
Unit of Measure
Items |
![]() M048000 4706-2 - 45° Elbow Spg x Slip - CPVC-CTS |
![]() M048100 4706-2 - 45° Elbow Spg x Slip - CPVC-CTS |
![]() M048200 4706-2 - 45° Elbow Spg x Slip - CPVC-CTS |
|||
UPC Code | N/A 039923107664 | N/A 039923107671 | N/A 039923234674 | |||
Connection Type | N/A Spg x Slip | |||||
Size | N/A 1/2 | N/A 3/4 | N/A 1 | |||
Description | N/A 47062 1/2 SPIGXS 45 EL CPVC CTS | N/A 47062 3/4 SPIGXS 45 ST EL CPVC CTS | N/A 47062 1 SPIG X S 45 ST EL CPVC CTS | |||
Base Unit | N/A EA, EACH, EA | |||||
Weight | N/A 0.018 lb | N/A 0.033 lb | N/A 0.074 lb | |||
|