CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-480-Y-LF - Check Valve - Lead-Free*, Resilient Disc, Solder
Check Valves
The NIBCO® Ring Check® valve has solder end connections for ease of installation. This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
| Items |
NJ7Q2X8 S-480-Y-LF - Check Valve - Lead-Free*, Resilient Disc, Solder |
NJ7Q2XA S-480-Y-LF - Check Valve - Lead-Free*, Resilient Disc, Solder |
NJ7Q2XD S-480-Y-LF - Check Valve - Lead-Free*, Resilient Disc, Solder |
NJ7Q2X6 S-480-Y-LF - Check Valve - Lead-Free*, Resilient Disc, Solder |
NJ7Q2XB S-480-Y-LF - Check Valve - Lead-Free*, Resilient Disc, Solder |
|||||
| UPC Code | N/A 039923407528 | N/A 039923407535 | N/A 039923407566 | N/A 039923406361 | N/A 039923407542 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 3/4 | N/A 1 | N/A 2 | N/A 1/2 | N/A 1 1/4 | |||||
| Connection Type | N/A S -- Female Solder Cup | |||||||||
| Material | N/A Lead-Free Bronze | |||||||||
| Description | N/A S480Y-LF 3/4 SOLDR RING CK VALV LSR BRZ | N/A S480Y-LF 1 SOLDR RING CK VALV LSR BRZ | N/A S480Y-LF 2 SOLDR RING CK VALV LSR BRZ | N/A S480Y-LF 1/2 SOLDR RING CK VALV LSR BRZ | N/A S480Y-LF 11/4 SOLDR RING CK VALV LSR BRZ | |||||
| eClass Classification | N/A Inline Lead-Free* Bronze Check Valves | |||||||||
| Turns/Operation | N/A Non-Manual | |||||||||
| Weight | N/A 0.520 lb | N/A 0.85 lb | N/A 2.01 lb | N/A 0.4 lb | N/A 1.28 lb | |||||
|
|
||||||||||
