CAD/BIM eCatalog
Batch CAD Cart (0)
▾
KG-900-W-LF - Silent Check Valve - Lead-Free*, Iron Grooved, Fire Protection, Twin Disc
Check Valves
The twin disc check valve is grooved end style. Grooved silent check valves may be installed in horizontal positions (or vertical with flow moving up). This valve is listed by Underwriters Laboratories of the US and Canada (UL/ULC) and FM Approved. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves, for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLM25XE KG-900-W-LF - Silent Check Valve - Lead-Free*, Iron Grooved, Fire Protection, Twin Disc |
NLM25XF KG-900-W-LF - Silent Check Valve - Lead-Free*, Iron Grooved, Fire Protection, Twin Disc |
NLM25XH KG-900-W-LF - Silent Check Valve - Lead-Free*, Iron Grooved, Fire Protection, Twin Disc |
NLM250XJ KG-900-W-LF - Silent Check Valve - Lead-Free*, Iron Grooved, Fire Protection, Twin Disc |
NLM25XK KG-900-W-LF - Silent Check Valve - Lead-Free*, Iron Grooved, Fire Protection, Twin Disc |
|||||
| UPC Code | N/A 039923327710 | N/A 039923327734 | N/A 039923327758 | N/A 039923358455 | N/A 039923327772 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | N/A 6 | |||||
| Connection Type | N/A G - Grooved | |||||||||
| Material | N/A Cast Iron | |||||||||
| Description | N/A KG900W-LF 21/2 GROOVED UL/FM DBL DISC CK | N/A KG900W-LF 3 GROOVED UL/FM DBL DISC CK | N/A KG900W-LF 4 GROOVED UL/FM DBL DISC CK | N/A KG900W-LF 5 WFR UL/FM DBL DISC CK | N/A KG900W-LF 6 GROOVED UL/FM DBL DISC CK | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 4.5 lb | N/A 7.300 lb | N/A 8.600 lb | N/A 13.000 lb | N/A 18.000 lb | |||||
|
|
||||||||||
