CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-413-Y - Check Valve - Bronze, Class 125, PTFE Seat Disc
Check Valves
The NIBCO® check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NJ74004 S-413-Y - Check Valve - Bronze, Class 125, PTFE Seat Disc |
NJ74005 S-413-Y - Check Valve - Bronze, Class 125, PTFE Seat Disc |
NJ74006 S-413-Y - Check Valve - Bronze, Class 125, PTFE Seat Disc |
NJ74008 S-413-Y - Check Valve - Bronze, Class 125, PTFE Seat Disc |
NJ7400A S-413-Y - Check Valve - Bronze, Class 125, PTFE Seat Disc |
|||||
| UPC Code | N/A 039923634627 | N/A 039923634634 | N/A 039923634641 | N/A 039923634658 | N/A 039923634665 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Connection Type | N/A S -- Female Solder Cup | |||||||||
| Material | N/A Bronze | |||||||||
| Cv Coefficient | N/A 1.3 | N/A 2.5 | N/A 4.8 | N/A 14.3 | N/A 24 | |||||
| Description | N/A S413Y 1/4 CXC 125# CHECK PTFE DISC | N/A S413Y 3/8 CXC 125# CHECK PTFE DISC | N/A S413Y 1/2 CXC 125# CHECK PTFE DISC | N/A S413Y 3/4 CXC 125# CHECK PTFE DISC | N/A S413Y 1 CXC 125# CHECK PTFE DISC | |||||
| eClass Classification | N/A Swing Bronze Check Valves | |||||||||
| Turns/Operation | N/A Non-Manual | |||||||||
| Weight | N/A 0.441 lb | N/A 0.411 lb | N/A 0.461 lb | N/A 0.728 lb | N/A 1.182 lb | |||||
|
|
||||||||||
