![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-433-B - Check Valve - Bronze, Bronze Disc, Threaded Ends
Check Valves
The NIBCO® bronze check valve features threaded end connections for ease of installation. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL7J004 T-433-B - Check Valve - Bronze, Bronze Disc, Threaded Ends |
![]() NL7J005 T-433-B - Check Valve - Bronze, Bronze Disc, Threaded Ends |
![]() NL7J006 T-433-B - Check Valve - Bronze, Bronze Disc, Threaded Ends |
![]() NL7J008 T-433-B - Check Valve - Bronze, Bronze Disc, Threaded Ends |
![]() NL7J00A T-433-B - Check Valve - Bronze, Bronze Disc, Threaded Ends |
|||||
UPC Code | N/A 039923635488 | N/A 039923635495 | N/A 039923635501 | N/A 039923635518 | N/A 039923635525 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A | |||||||||
Description | N/A T433B 1/4 THD 150# CHECK BRZ DISC | N/A T433B 3/8 THD 150# CHECK BRZ DISC | N/A T433B 1/2 THD 150# CHECK BRZ DISC | N/A T433B 3/4 THD 150# CHECK BRZ DISC | N/A T433B 1 THD 150# CHECK BRZ DISC | |||||
eClass Classification | N/A Swing Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.535 lb | N/A 0.534 lb | N/A 0.597 lb | N/A 0.993 lb | N/A 1.566 lb | |||||
|