CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-413-B - Check Valve - Bronze, Class 125, Bronze Seat Disc
Check Valves
The NIBCO® swing check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NJ73004 S-413-B - Check Valve - Bronze, Class 125, Bronze Seat Disc |
NJ73005 S-413-B - Check Valve - Bronze, Class 125, Bronze Seat Disc |
NJ73006 S-413-B - Check Valve - Bronze, Class 125, Bronze Seat Disc |
NJ73008 S-413-B - Check Valve - Bronze, Class 125, Bronze Seat Disc |
NJ7300A S-413-B - Check Valve - Bronze, Class 125, Bronze Seat Disc |
|||||
| UPC Code | N/A 039923633439 | N/A 039923633446 | N/A 039923633453 | N/A 039923633460 | N/A 039923633477 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
| Connection Type | N/A S -- Female Solder Cup | |||||||||
| Material | N/A Bronze | |||||||||
| Cv Coefficient | N/A 1.3 | N/A 2.5 | N/A 4.8 | N/A 14.3 | N/A 24 | |||||
| Description | N/A S413B 1/4 CXC 125# CHECK BRZ DISC | N/A S413B 3/8 CXC 125# CHECK BRZ DISC | N/A S413B 1/2 CXC 125# CHECK BRZ DISC | N/A S413B 3/4 CXC 125# CHECK BRZ DISC | N/A S413B 1 CXC 125# CHECK BRZ DISC | |||||
| eClass Classification | N/A Swing Bronze Check Valves | |||||||||
| Turns/Operation | N/A Non-Manual | |||||||||
| Weight | N/A 0.437 lb | N/A 0.407 lb | N/A 0.457 lb | N/A 0.741 lb | N/A 1.250 lb | |||||
|
|
||||||||||
