CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-480 - Check Valve - Ring Check®, Bronze, Solder Ends
Check Valves
This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limited warranty.
Unit of Measure
| Items |
NJ7P005 S-480 - Check Valve - Ring Check®, Bronze, Solder Ends |
NJ7P006 S-480 - Check Valve - Ring Check®, Bronze, Solder Ends |
NJ7P008 S-480 - Check Valve - Ring Check®, Bronze, Solder Ends |
NJ7P00A S-480 - Check Valve - Ring Check®, Bronze, Solder Ends |
NJ7P00B S-480 - Check Valve - Ring Check®, Bronze, Solder Ends |
|||||
| UPC Code | N/A 039923638069 | N/A 039923638076 | N/A 039923638083 | N/A 039923638090 | N/A 039923638106 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
| Connection Type | N/A S -- Female Solder Cup | |||||||||
| Material | N/A Bronze | |||||||||
| Cv Coefficient | N/A 3.7 | N/A 6.86 | N/A 16.3 | N/A 30 | N/A 49 | |||||
| Description | N/A S480 3/8 SOLDER RING CHECK VALVE BRONZE | N/A S480 1/2 SOLDER RING CHECK VALVE BRONZE | N/A S480 3/4 SOLDER RING CHECK VALVE BRONZE | N/A S480 1 SOLDER RING CHECK VALVE BRONZE | N/A S480 1-1/4 SOLDER RING CHECK VALVE BRNZ | |||||
| eClass Classification | N/A Inline Bronze Check Valves | |||||||||
| Turns/Operation | N/A Non-Manual | |||||||||
| Weight | N/A 0.443 lb | N/A 0.401 lb | N/A 0.518 lb | N/A 0.844 lb | N/A 1.270 lb | |||||
|
|
||||||||||
