CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-938-31 - Check Valve - Class 150, Ductile Iron
Check Valves
With its ductility, the valve displays higher physical properties than standard grey cast iron. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NHE930D F-938-31 - Check Valve - Class 150, Ductile Iron |
NHE930E F-938-31 - Check Valve - Class 150, Ductile Iron |
NHE930F F-938-31 - Check Valve - Class 150, Ductile Iron |
NHE930H F-938-31 - Check Valve - Class 150, Ductile Iron |
NHE930J F-938-31 - Check Valve - Class 150, Ductile Iron |
|||||
| UPC Code | N/A 039923705174 | N/A 039923705181 | N/A 039923705198 | N/A 039923705204 | N/A 039923705211 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Connection Type | N/A F -- Flanged | |||||||||
| Material | N/A Ductile Iron | |||||||||
| Cv Coefficient | N/A 137 | N/A 221 | N/A 327 | N/A 605 | N/A 975 | |||||
| Description | N/A F93831 2 FLG CK DI | N/A F93831 2 1/2 FLG CK DI | N/A F93831 3 FLG CK DI | N/A F93831 4 FLG CK DI | N/A F93831 5 FLG CK DI | |||||
| eClass Classification | N/A Swing Ductile and Alloy Iron Check Valves | |||||||||
| Turns/Operation | N/A Non-Manual | |||||||||
| Weight | N/A 24.093 lb | N/A 34.587 lb | N/A 47.141 lb | N/A 81.055 lb | N/A 99.643 lb | |||||
|
|
||||||||||
