
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-918-B - Check Valve - Cast Iron, Swing, Threaded
Check Valves
The NIBCO® cast iron check valve features threaded end connections for easy installation. It is equipped with a bolted bonnet for maintenance accessibility. The swing check valve includes a renewable cast bronze seat and disc. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified,more versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty. less
Unit of Measure
Items |
![]() NLE300D T-918-B - Check Valve - Cast Iron, Swing, Threaded |
![]() NLE300E T-918-B - Check Valve - Cast Iron, Swing, Threaded |
![]() NLE300F T-918-B - Check Valve - Cast Iron, Swing, Threaded |
![]() NLE300H T-918-B - Check Valve - Cast Iron, Swing, Threaded |
![]() NLE3U0E T-918-B - Check Valve - Cast Iron, Swing, Threaded |
|||||
UPC Code | N/A 039923703521 | N/A 039923703538 | N/A 039923703545 | N/A 039923703552 | N/A 039923703903 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 2 1/2 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Cast Iron | |||||||||
Cv Coefficient | N/A 137 | N/A 221 | N/A 327 | N/A 605 | N/A 221 | |||||
Description | N/A T918B 2 THD CK VALVE CI | N/A T918B 2 1/2 THD CK VALVE CI | N/A T918B 3 THD CK VALVE CI | N/A T918B 4 THD CK VALVE CI | N/A T918BLW 2 1/2 THD CK W/L&WT CI | |||||
eClass Classification | N/A Swing Cast Iron Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 15.096 lb | N/A 25.799 lb | N/A 30.956 lb | N/A 55.345 lb | N/A 32.765 lb | |||||
|