CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-918-B - Check Valve - Cast Iron, Swing, Flanged
Check Valves
The NIBCO® cast iron check valve features flanged end connections for easy installation. It is equipped with a bolted bonnet for maintenance accessibility. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NHE300D F-918-B - Check Valve - Cast Iron, Swing, Flanged |
NHE300E F-918-B - Check Valve - Cast Iron, Swing, Flanged |
NHE300F F-918-B - Check Valve - Cast Iron, Swing, Flanged |
NHE300H F-918-B - Check Valve - Cast Iron, Swing, Flanged |
NHE300J F-918-B - Check Valve - Cast Iron, Swing, Flanged |
|||||
| UPC Code | N/A 039923703422 | N/A 039923703439 | N/A 039923703446 | N/A 039923703453 | N/A 039923703460 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Connection Type | N/A F -- Flanged | |||||||||
| Material | N/A Cast Iron | |||||||||
| Cv Coefficient | N/A 137 | N/A 221 | N/A 327 | N/A 605 | N/A 975 | |||||
| Description | N/A F918B 2 FLGD CHECK CAST IRON | N/A F918B 2 1/2 FLGD CHECK CAST IRON | N/A F918B 3 FLGD CHECK CAST IRON | N/A F918B 4 FLGD CHECK CAST IRON | N/A F918B 5 FLGD CHECK CAST IRON | |||||
| eClass Classification | N/A Swing Cast Iron Check Valves | |||||||||
| Turns/Operation | N/A Non-Manual | |||||||||
| Weight | N/A 24.096 lb | N/A 34.599 lb | N/A 45.000 lb | N/A 82.000 lb | N/A 99.643 lb | |||||
|
|
||||||||||
