CAD/BIM eCatalog
Batch CAD Cart (0)
▾
KT-403-W - Check Valve - Bronze, Fire Protection, Buna-N
Check Valves
The bronze check valve features threaded end connections for ease of installation. It features a screw in bonnet for accessibility to repair or replace parts. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NL7E006 KT-403-W - Check Valve - Bronze, Fire Protection, Buna-N |
NL7E008 KT-403-W - Check Valve - Bronze, Fire Protection, Buna-N |
NL7E00A KT-403-W - Check Valve - Bronze, Fire Protection, Buna-N |
NL7E00B KT-403-W - Check Valve - Bronze, Fire Protection, Buna-N |
NL7E00C KT-403-W - Check Valve - Bronze, Fire Protection, Buna-N |
|||||
| UPC Code | N/A 039923633293 | N/A 039923633309 | N/A 039923633316 | N/A 039923633323 | N/A 039923633330 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Material | N/A Bronze | |||||||||
| Description | N/A KT403W 1/2 SCRD CHECK | N/A KT403W 3/4 SCRD CHECK | N/A KT403W 1 SCRD CHECK | N/A KT403W 11/4 SCRD CHECK | N/A KT403W 11/2 SCRD CHECK | |||||
| Turns/Operation | N/A Non-Manual | |||||||||
| Weight | N/A 0.56 lb | N/A 0.98 lb | N/A 1.56 lb | N/A 2.17 lb | N/A 3.17 lb | |||||
|
|
||||||||||
