CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PF413-Y - Check Valve - Bronze, 200 PSI, Y-Pattern
Check Valves
The bronze horizontal swing check valve features a renewable seat and disc. The seat disc is available in PTFE. The Y-pattern check valve is a regrinding type. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
| Items |
NF74006 PF413-Y - Check Valve - Bronze, 200 PSI, Y-Pattern |
NF74008 PF413-Y - Check Valve - Bronze, 200 PSI, Y-Pattern |
NF7400A PF413-Y - Check Valve - Bronze, 200 PSI, Y-Pattern |
NF7400B PF413-Y - Check Valve - Bronze, 200 PSI, Y-Pattern |
NF7400C PF413-Y - Check Valve - Bronze, 200 PSI, Y-Pattern |
|||||
| UPC Code | N/A 039923256294 | N/A 039923256300 | N/A 039923256317 | N/A 039923256324 | N/A 039923256331 | |||||
| Type | N/A Check Valve | |||||||||
| Connection Type | N/A Press | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Bronze | |||||||||
| Second End Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Description | N/A PF413Y 1/2 CHECK PTFE DISC W/FEMALE PRES | N/A PF413Y 3/4 CHECK PTFE DISC W/FEMALE PRES | N/A PF413Y 1 CHECK PTFE DISC W/FEMALE PRESS | N/A PF413Y 1 1/4 CHECK PTFE DISC W/FEMALE PR | N/A PF413Y 1 1/2 CHECK PTFE DISC W/FEMALE PR | |||||
| eClass Classification | N/A Press Check Valves | |||||||||
| X-Distribution Chain Material Status | N/A | |||||||||
| Weight | N/A 0.576 lb | N/A 1.033 lb | N/A 1.644 lb | N/A 2.452 lb | N/A 3.398 lb | |||||
|
|
||||||||||
