CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TI-3 - Check Valve - Brass, Swing, Threaded
Check Valves
The NIBCO® brass check valve features threaded end connections for easy installation. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial and residential applications. The NIBCO® check valve is backed by the NIBCO 2-year limited warranty.
Unit of Measure
| Items |
N00316A TI-3 - Check Valve - Brass, Swing, Threaded |
N00316B TI-3 - Check Valve - Brass, Swing, Threaded |
N00316C TI-3 - Check Valve - Brass, Swing, Threaded |
N00316D TI-3 - Check Valve - Brass, Swing, Threaded |
N00316E TI-3 - Check Valve - Brass, Swing, Threaded |
|||||
| UPC Code | N/A 039923084125 | N/A 039923084132 | N/A 039923084149 | N/A 039923084156 | N/A 039923084163 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | |||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
| Material | N/A Brass | |||||||||
| Description | N/A TI3 1 CHECK VALVE BRASS | N/A TI3 1 1/4 CHECK VALVE BRASS | N/A TI3 1 1/2 CHECK VALVE BRASS | N/A TI3 2 CHECK VALVE BRASS | N/A TI3 2 1/2 CHECK VALVE BRASS | |||||
| eClass Classification | N/A Brass Check Valves | |||||||||
| Turns/Operation | N/A Non-Manual | |||||||||
| Weight | N/A 0.88 lb | N/A 1.28 lb | N/A 1.720 lb | N/A 2.58 lb | N/A 6.000 lb | |||||
|
|
||||||||||
