hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® bronze check valve features threaded end connections for ease of installation. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Check Valve - Bronze, Class 300 Threaded, PTFE Disc, T-473-Y

T-473-B - Check Valve - Bronze, Class 300 Threaded, Bronze Disc

Check Valve - Bronze, Class 300 Threaded, PTFE Disc, T-473-Y

T-473-B - Check Valve - Bronze, Class 300 Threaded, Bronze Disc

Check Valve - Bronze, Class 300 Threaded, PTFE Disc, T-473-Y

T-473-B - Check Valve - Bronze, Class 300 Threaded, Bronze Disc

Check Valve - Bronze, Class 300 Threaded, PTFE Disc, T-473-Y

T-473-B - Check Valve - Bronze, Class 300 Threaded, Bronze Disc

Check Valve - Bronze, Class 300 Threaded, PTFE Disc, T-473-Y

T-473-B - Check Valve - Bronze, Class 300 Threaded, Bronze Disc
UPC Code N/A 039923637406 N/A 039923637413 N/A 039923637420 N/A 039923637437 N/A 039923637444
Type N/A Check Valve
Valve Size N/A 1/4 N/A 3/8 N/A 1/2 N/A 3/4 N/A 1
Connection Type N/A T -- Female NPT Thread (FIPT)
Material N/A Bronze
Cv Coefficient N/A
Description N/A T473B 1/4 THD 300# CHECK BRZ SEAT N/A T473B 3/8 THD 300# CHECK BRZ SEAT N/A T473B 1/2 THD 300# CHECK BRZ SEAT N/A T473B 3/4 THD 300# CHECK BRZ SEAT N/A T473B 1 THD 300# CHECK BRZ SEAT
eClass Classification N/A Swing Bronze Check Valves
Turns/Operation N/A Non-Manual
Weight N/A 0.567 lb N/A 0.572 lb N/A 0.687 lb N/A 1.022 lb N/A 1.652 lb