![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Threaded Ends
Check Valves
The NIBCO® Ring Check® valve has threaded end connections for ease of installation. This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL93185 T-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Threaded Ends |
![]() NL93186 T-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Threaded Ends |
![]() NL93188 T-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Threaded Ends |
![]() NL9318A T-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Threaded Ends |
![]() NL9318B T-480-Y - Check Valve - Bronze Ring Check®, PTFE Disc, Threaded Ends |
|||||
UPC Code | N/A 039923638700 | N/A 039923638717 | N/A 039923638724 | N/A 039923638731 | N/A 039923638748 | |||||
Type | N/A Check Valve | |||||||||
Valve Size | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A 3.7 | N/A 6.86 | N/A 16.3 | N/A 30 | N/A 49 | |||||
Description | N/A T480Y 3/8 THRD RING CK VALVE BRZ | N/A T480Y 1/2 THRD RING CK VALVE BRZ | N/A T480Y 3/4 THRD RING CK VALVE BRZ | N/A T480Y 1 THRD RING CK VALVE BRZ | N/A T480Y 1 1/4 THRD RING CK VALVE BRZ | |||||
eClass Classification | N/A Inline Bronze Check Valves | |||||||||
Turns/Operation | N/A Non-Manual | |||||||||
Weight | N/A 0.414 lb | N/A 0.363 lb | N/A 0.478 lb | N/A 0.767 lb | N/A 1.135 lb | |||||
|