CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-5022 - Butterfly Valve - Ductile Iron, Wafer Type, 285 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with stainless steel disc is recommended for the higher pressure requirements of systems today and chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLH945M WD-5022 - Butterfly Valve - Ductile Iron, Wafer Type, 285 PSI, Gear |
NLH940M WD-5022 - Butterfly Valve - Ductile Iron, Wafer Type, 285 PSI |
NLH945N WD-5022 - Butterfly Valve - Ductile Iron, Wafer Type, 285 PSI, Gear |
NLH940N WD-5022 - Butterfly Valve - Ductile Iron, Wafer Type, 285 PSI |
NLH943D WD-5022 - Butterfly Valve - Ductile Iron, Wafer Type, 285 PSI, Handle |
|||||
| UPC Code | N/A 039923288158 | N/A 039923288073 | N/A 039923288165 | N/A 039923288080 | N/A 039923287861 | |||||
| Type | N/A Butterfly Valve | N/A | N/A Butterfly Valve | N/A | N/A Butterfly Valve | |||||
| Valve Size | N/A 10 | N/A 10 | N/A 12 | N/A 12 | N/A 2 | |||||
| Material | N/A Ductile Iron | N/A Ductile Iron | N/A Ductile Iron | N/A Ductile Iron | N/A DI Ductile Iron | |||||
| Valve Operator | N/A Gear Operator | N/A Bare Stem / Bare Shaft | N/A Gear Operator | N/A Bare Stem / Bare Shaft | N/A Lever-Lock Handle | |||||
| Description | N/A WD50225 10 WAFER BFV GEAR OP DI 285 PSI | N/A WD50220 10 WAFER BFV BARE STEM DI 285 | N/A WD50225 12 WAFER BFV GEAR OP DI 285 PSI | N/A WD50220 12 WAFER BFV BARE STEM DI 285 | N/A WD50223 2 WAFER BFV L/LK HNDL DI 285 | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 76 lb | N/A 50.247 lb | N/A 101.5 lb | N/A 76.464 lb | N/A 5.917 lb | |||||
|
|
||||||||||
