CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-3000 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLH720M WD-3000 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI, Gear |
NLH700M WD-3000 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH720N WD-3000 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI, Gear |
NLH700N WD-3000 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH710D WD-3000 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI, Handle |
|||||
| UPC Code | N/A 039923237606 | N/A 039923237477 | N/A 039923237613 | N/A 039923237484 | N/A 039923237491 | |||||
| Type | N/A Butterfly Valve | N/A | N/A Butterfly Valve | N/A | N/A Butterfly Valve | |||||
| Connection Type | N/A Wafer | N/A W -- Wafer | N/A Wafer | N/A W -- Wafer | N/A Wafer | |||||
| Valve Size | N/A 10 | N/A 10 | N/A 12 | N/A 12 | N/A 2 | |||||
| Material | N/A Ductile Iron | N/A Ductile Iron | N/A Ductile Iron | N/A Ductile Iron | N/A DI Ductile Iron | |||||
| Valve Operator | N/A Gear Operator | N/A Bare Stem / Bare Shaft | N/A Gear Operator | N/A Bare Stem / Bare Shaft | N/A Lever-Lock Handle | |||||
| Description | N/A WD30005 10 250PSI ALUM BRZ EPDM GEAR OP | N/A WD30000 10 250PSI ALUM BRZ EPDM BARE STE | N/A WD30005 12 250PSI ALUM BRZ EPDM GEAR OP | N/A WD30000 12 250PSI ALUM BRZ EPDM BARE STE | N/A WD30003 2 250PSI ALUM BRZ EPDM LEVER HDL | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 72.50 lb | N/A 45.386 lb | N/A 96.5 lb | N/A 69.856 lb | N/A 5.882 lb | |||||
|
|
||||||||||
