CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LC-2000 - Butterfly Valve - Cast Iron, 200 PSI, EPDM Seat
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® cast iron butterfly valves for versatile and economical valve applications in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLQ090D LC-2000 - Butterfly Valve - Cast Iron, 200 PSI, EPDM Seat |
NLQ090E LC-2000 - Butterfly Valve - Cast Iron, 200 PSI, EPDM Seat |
NLQ090F LC-2000 - Butterfly Valve - Cast Iron, 200 PSI, EPDM Seat |
NLQ090H LC-2000 - Butterfly Valve - Cast Iron, 200 PSI, EPDM Seat |
NLQ090J LC-2000 - Butterfly Valve - Cast Iron, 200 PSI, EPDM Seat |
|||||
| UPC Code | N/A 039923254610 | N/A 039923254627 | N/A 039923254634 | N/A 039923254641 | N/A 039923254658 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Connection Type | N/A L - Lug | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Material | N/A | |||||||||
| Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
| Description | N/A LC20000 2" 200PSI CI ALUM BRZ EPDM BARE | N/A LC20000 21/2" 200PSI CI ALUM BRZ EPDM BA | N/A LC20000 3" 200PSI CI ALUM BRZ EPDM BARE | N/A LC20000 4" 200PSI CI ALUM BRZ EPDM BARE | N/A LC20000 5" 200PSI CI ALUM BRZ EPDM BARE | |||||
| *eClass Classification | N/A | |||||||||
| All Type of Item | N/A | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 6.666 lb | N/A 8.894 lb | N/A 9.161 lb | N/A 14.833 lb | N/A 20.906 lb | |||||
|
|
||||||||||
