CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-2000 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLG090T LD-2000 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat |
NLG090U LD-2000 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat |
NLG090V LD-2000 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat |
NLG090W LD-2000 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat |
NLG090X LD-2000 Large Diameter - Butterfly Valve - Ductile Iron, 200 PSI, EPDM Seat |
|||||
| UPC Code | N/A 039923255280 | N/A 039923255297 | N/A 039923255303 | N/A 039923255310 | N/A 039923255327 | |||||
| Connection Type | N/A L - Lug | |||||||||
| Valve Size | N/A 14 | N/A 16 | N/A 18 | N/A 20 | N/A 24 | |||||
| Material | N/A Metal - NIBCO - Iron - Ductile | |||||||||
| Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
| Description | N/A LD20000 14 200PSI/EPDM/ALUM BRZ/BS | N/A LD20000 16 200PSI/EPDM/ALUM BRZ/BS | N/A LD20000 18 200PSI/EPDM/ALUM BRZ/BS | N/A LD20000 20 200PSI/EPDM/ALUM BRZ/BS | N/A LD20000 24 200PSI/EPDM/ALUM BRZ/BS | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 121 lb | N/A 211 lb | N/A 270.000 lb | N/A 444 lb | N/A 594 lb | |||||
|
|
||||||||||
