![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
N200245 - Butterfly Valve - Cast Iron, International, Aluminum Bronze Disc
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with aluminum bronze disc has good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure
Items |
![]() NLJ240D N200245 - Butterfly Valve - Cast Iron, International, Aluminum Bronze Disc |
![]() NLJ340D N200245 - Butterfly Valve - Cast Iron, International, Aluminum Bronze Disc |
![]() NLJ340E N200245 - Butterfly Valve - Cast Iron, International, Aluminum Bronze Disc |
![]() NLJ340F N200245 - Butterfly Valve - Cast Iron, International, Aluminum Bronze Disc |
![]() NLJ340H N200245 - Butterfly Valve - Cast Iron, International, Aluminum Bronze Disc |
|||||
UPC Code | N/A 039923773944 | N/A 039923269614 | N/A 039923269621 | N/A 039923269638 | N/A 039923269645 | |||||
Connection Type | N/A L - Lug | |||||||||
Valve Size | N/A 2 | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | |||||
Stem Material | N/A Metal - NIBCO - Steel - Stainless | |||||||||
Valve Operator | N/A Lever-Lock Handle with Throttling Plate | |||||||||
Description | N/A N200245LH 2 LUG/BUNA/ALBRZ BFV W/LH | N/A N200245LH 2 LUG/BUNA/ALBRZ W/LH DE | N/A N200245LH 2-1/2 LUG/BUNA/AL BRZ W/LH DE | N/A N200245LH 3 LUG/BUNA/AL BRZ W/LH DE | N/A N200245LH 4 LUG/BUNA/AL BRZ W/LH DE | |||||
*eClass Classification | N/A Cast Iron Butterfly Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 10.340 lb | N/A 10.340 lb | N/A 11.220 lb | N/A 12.320 lb | N/A 21.780 lb | |||||
|