CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-3122 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique Buna-N molded-in seat liner with stainless steel disc is recommended for chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLH340D WD-3122 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH340E WD-3122 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH340F WD-3122 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH340H WD-3122 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
NLH340J WD-3122 - Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI |
|||||
| UPC Code | N/A 039923728159 | N/A 039923728166 | N/A 039923728173 | N/A 039923728180 | N/A 039923728197 | |||||
| Connection Type | N/A W -- Wafer | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
| Description | N/A WD31220 2 WAFER BFV BARE STEM DUCT IRON | N/A WD31220 21/2 WAFER BFV BARESTEM D I | N/A WD31220 3 WAFER BFV BARE STEM DUCT IRON | N/A WD31220 4 WAFER BFV BARE STEM DUCT IRON | N/A WD31220 5 WAFER BFV BARE STEM DUCT IRON | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 5.301 lb | N/A 7.632 lb | N/A 8.129 lb | N/A 11.055 lb | N/A 15.435 lb | |||||
|
|
||||||||||
