CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Lug Style
Butterfly Valves
The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The unique EPDM molded-in seat liner with ductile iron disc provides bubble-tight shutoff at rated pressure. These valves are installed and monitored in fire protection applications where they remain in the normally closed position. A typical application would be fire pump test bypass lines. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLG807E LD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Lug Style |
NLG807F LD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Lug Style |
NLG807H LD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Lug Style |
NLG807K LD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Lug Style |
NLG807L LD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Lug Style |
|||||
| UPC Code | N/A 039923344458 | N/A 039923344472 | N/A 039923344489 | N/A 039923344496 | N/A 039923344502 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Valve Size | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 6 | N/A 8 | |||||
| Connection Type | N/A L - Lug | |||||||||
| Material | N/A Ductile Iron | |||||||||
| Stem Material | N/A | |||||||||
| Valve Operator Material | N/A | |||||||||
| Disc Material | N/A Ductile Iron | |||||||||
| Liner Material | N/A | |||||||||
| Valve Operator | N/A Gear Opearator with Switches | |||||||||
| Description | N/A LD3510C8 2 1/2 UL/FM BFV SIGNAL CLOSED | N/A LD3510C8 3 UL/FM BFV SIGNAL CLOSED | N/A LD3510C8 4 UL/FM BFV SIGNAL CLOSED | N/A LD3510C8 6 UL/FM BFV SIGNAL CLOSED | N/A LD3510C8 8 UL/FM BFV SIGNAL CLOSED | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 25.064 lb | N/A 25.549 lb | N/A 31.290 lb | N/A 40.197 lb | N/A 54.724 lb | |||||
|
|
||||||||||
