CAD/BIM eCatalog
Batch CAD Cart (0)
▾
N150238 - Butterfly Valve - Cast Iron, Lug Style Nylon Bonded Ductile Iron Disc
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with ductile iron, electro nickel plated disc may be used in water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure
| Items |
NLJ390T N150238 - Butterfly Valve - Cast Iron, Lug Style Nylon Bonded Ductile Iron Disc |
NLJ390U N150238 - Butterfly Valve - Cast Iron, Lug Style Nylon Bonded Ductile Iron Disc |
NLJ390V N150238 - Butterfly Valve - Cast Iron, Lug Style Nylon Bonded Ductile Iron Disc |
NLJ390W N150238 - Butterfly Valve - Cast Iron, Lug Style Nylon Bonded Ductile Iron Disc |
NLJ390X N150238 - Butterfly Valve - Cast Iron, Lug Style Nylon Bonded Ductile Iron Disc |
|||||
| UPC Code | N/A 039923411181 | N/A 039923411204 | N/A 039923411228 | N/A 039923411242 | N/A 039923411266 | |||||
| Connection Type | N/A L - Lug | |||||||||
| Valve Size | N/A 14 | N/A 16 | N/A 18 | N/A 20 | N/A 24 | |||||
| Valve Operator | N/A Gear | |||||||||
| Description | N/A N150238GO 14 LUG/EPD/NYL COT DI DISC GOP | N/A N150238GO 16 LUG/EPD/NYL COT DI DISC GOP | N/A N150238GO 18 LUG/EPD/NYL COT DI DISC GOP | N/A N150238GO 20 LUG/EPD/NYL COT DI DISC GOP | N/A N150238GO 24 LUG/EPD/NYL COT DI DISC GOP | |||||
| Weight | N/A 141.000 lb | N/A 199.000 lb | N/A 261.000 lb | N/A 395.000 lb | N/A 591.000 lb | |||||
|
|
||||||||||
