![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-L010 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated
Butterfly Valves
The NIBCO® ductile iron butterfly valve features a unique EPDM molded-in seat liner with ductile iron, electro nickel plated disc, recommended for most water applications. With the internal stem/disc geometric drive design eliminates there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NLG182D LD-L010 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated |
![]() NLG182E LD-L010 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated |
![]() NLG182F LD-L010 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated |
![]() NLG182H LD-L010 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated |
![]() NLG182K LD-L010 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated |
|||||
UPC Code | N/A 039923711953 | N/A 039923711960 | N/A 039923711977 | N/A 039923711984 | N/A 039923712004 | |||||
Type | N/A Butterfly Valve | |||||||||
Connection Type | N/A L - Lug | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 6 | |||||
Material | N/A | |||||||||
Disc Material | N/A | |||||||||
Liner Material | N/A | |||||||||
Description | N/A LDL010-0 2 LUG BFV LOW TORQ BARE STEM | N/A LDL010-0 2 1/2 LUG BFV LOW TORQ BARE STEM | N/A LDL010-0 3 LUG BFV LOW TORQ BARE STEM | N/A LDL010-0 4 LUG BFV LOW TORQ BARE STEM | N/A LDL010-0 6 LUG BFV LOW TORQ BARE STEM | |||||
*eClass Classification | N/A | |||||||||
All Type of Item | N/A | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 6.833 lb | N/A 8.875 lb | N/A 9.666 lb | N/A 16.000 lb | N/A 23.55 lb | |||||
|