CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-L000 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides a unique molded-in EPDM seat liner with aluminum bronze disc, recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLGA01D LD-L000 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated |
NLGA01E LD-L000 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated |
NLGA01F LD-L000 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated |
NLGA01H LD-L000 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated |
NLGA01J LD-L000 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated |
|||||
| UPC Code | N/A 039923270238 | N/A 039923270245 | N/A 039923270252 | N/A 039923270269 | N/A 039923270276 | |||||
| Type | N/A | |||||||||
| Connection Type | N/A L - Lug | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Material | N/A | |||||||||
| Valve Operator | N/A Pneumatic Actuator | |||||||||
| Description | N/A LDL0000 2 LUG BFV W/NDA2 ACT | N/A LDL0000 21/2 LUG BFV W/NDA2 ACT | N/A LDL0000 3 LUG BFV W/NDA2 ACT | N/A LDL0000 4 LUG BFV W/NDA4 ACT | N/A LDL0000 5 LUG BFV W/NDA4 ACT | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 11.683 lb | N/A 14.115 lb | N/A 14.687 lb | N/A 22.084 lb | N/A 29.087 lb | |||||
|
|
||||||||||
