![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-1100 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Buna-N Seat
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NLGL60Y LD-1100 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Buna-N Seat |
![]() NLGL60Z LD-1100 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Buna-N Seat |
![]() NLGL65Y LD-1100 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Buna-N Seat |
![]() NLGL65Z LD-1100 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Buna-N Seat |
![]() NLGL650 LD-1100 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Buna-N Seat |
|||||
UPC Code | N/A 039923778376 | N/A 039923778383 | N/A 039923778444 | N/A 039923778451 | N/A 039923781031 | |||||
Connection Type | N/A L - Lug | |||||||||
Valve Size | N/A 30 | N/A 36 | N/A 30 | N/A 36 | N/A 42 | |||||
Material | N/A Metal - NIBCO - Iron - Ductile | N/A Metal - NIBCO - Iron - Ductile | N/A | N/A | N/A | |||||
Valve Operator | N/A Bare Stem / Bare Shaft | N/A Bare Stem / Bare Shaft | N/A Gear Operator | N/A Gear Operator | N/A Gear Operator | |||||
Description | N/A LD11000 30 DI BODY, BUNA LINER, AL BRZ | N/A LD11000 36 DI BODY, BUNA LINER, AL BRZ | N/A LD11005 30 DI BODY, BUNA LINER, AL BRZ. | N/A LD11005 36 DI BODY, BUNA LINER, AL BRZ | N/A LD11005 42 DI BODY, BUNA LINER, AL BRNZ. | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 925 lb | N/A 1455 lb | N/A 1093 lb | N/A 1801 lb | N/A 1975 lb | |||||
|