CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-3000 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLG700D LD-3000 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI |
NLG710D LD-3000 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI, Handle |
NLG720D LD-3000 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI, Gear |
NLG700E LD-3000 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI |
NLG710E LD-3000 - Butterfly Valve - Ductile Iron, Lug Type, 250 PSI, Handle |
|||||
| UPC Code | N/A 039923236920 | N/A 039923237019 | N/A 039923317629 | N/A 039923236937 | N/A 039923237026 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Connection Type | N/A L - Lug | |||||||||
| Stem Material | N/A Metal - NIBCO - Steel - Stainless | |||||||||
| Valve Size | N/A 2 | N/A 2 | N/A 2 | N/A 2 1/2 | N/A 2 1/2 | |||||
| Material | N/A Ductile Iron | N/A Ductile Iron | N/A DI Ductile Iron | N/A Ductile Iron | N/A Ductile Iron | |||||
| Disc Material | N/A Aluminum Bronze | |||||||||
| Liner Material | N/A | |||||||||
| Valve Operator | N/A Bare Stem / Bare Shaft | N/A Lever-Lock Handle | N/A Gear Operator | N/A Bare Stem / Bare Shaft | N/A Lever-Lock Handle | |||||
| Valve Operator Material | N/A | |||||||||
| Description | N/A LD30000 2 250PSI ALUM BRZ EPDM BARE STEM | N/A LD30003 2 250PSI ALUM BRZ EPDM LEVER HDL | N/A LD30005 2 250PSI ALUM BRZ EPDM GEAR OP | N/A LD30000 2 1/2 250PSI ALUM BRZ EPDM BARE | N/A LD30003 2 1/2 250PSI ALUM BRZ EPDM LEVER | |||||
| *eClass Classification | N/A Ductile Iron Butterfly Valves | |||||||||
| All Type of Item | N/A Valve | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 6.717 lb | N/A 7.333 lb | N/A 6.717 lb | N/A 8.894 lb | N/A 11.196 lb | |||||
|
|
||||||||||
