CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-2000 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI
Butterfly Valves
The NIBCO® ductile iron lug butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLG110M LD-2000 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI, Gear |
NLG114M LD-2000 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI, Gear |
NLG115M LD-2000 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI, Gear |
NLG117M LD-2000 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI, Gear |
NLG11AM LD-2000 - Butterfly Valve - Ductile Iron, Lug Type, 200 PSI, Gear |
|||||
| UPC Code | N/A 039923718525 | N/A 039923719249 | N/A 039923719720 | N/A 039923719829 | N/A 039923719324 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Connection Type | N/A L - Lug | |||||||||
| Stem Material | N/A Metal - NIBCO - Steel - Stainless | |||||||||
| Valve Size | N/A 10 | |||||||||
| Material | N/A DI Ductile Iron | |||||||||
| Disc Material | N/A Aluminum Bronze | |||||||||
| Liner Material | N/A | |||||||||
| Valve Operator | N/A Gear Operator | |||||||||
| Valve Operator Material | N/A | |||||||||
| Description | N/A LD20005 10 LUG BFV GEAR OP DUCTILE IRON | N/A LD20005 10 LUG BFV FLG IND GEAR OP D I | N/A LD20005 10 LUG BFV SQ NUT GEAR OP D I | N/A LD20005 10 LUG BFV G/O 17-4PH STEM D I | N/A LD20005 10 LUG BFV MEM STOP GEAR OP DI | |||||
| *eClass Classification | N/A Ductile Iron Butterfly Valves | |||||||||
| All Type of Item | N/A Valve | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 91.25 lb | N/A 92.00 lb | N/A 90 lb | N/A 90 lb | N/A 69.458 lb | |||||
|
|
||||||||||
