CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-1122 - Butterfly Valve - Ductile Iron, Buna-N Seat, Stainless Steel Disc
Butterfly Valves
The NIBCO® ductile iron butterfly valves provide ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with stainless steel disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLGL55T LD-1122 - Butterfly Valve - Ductile Iron, Buna-N Seat, Stainless Steel Disc |
NLGL55U LD-1122 - Butterfly Valve - Ductile Iron, Buna-N Seat, Stainless Steel Disc |
NLGL55V LD-1122 - Butterfly Valve - Ductile Iron, Buna-N Seat, Stainless Steel Disc |
NLGL55W LD-1122 - Butterfly Valve - Ductile Iron, Buna-N Seat, Stainless Steel Disc |
NLGL55X LD-1122 - Butterfly Valve - Ductile Iron, Buna-N Seat, Stainless Steel Disc |
|||||
| UPC Code | N/A 039923718204 | N/A 039923718211 | N/A 039923718228 | N/A 039923718235 | N/A 039923718242 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Valve Size | N/A 14 in | N/A 16 in | N/A 18 in | N/A 20 in | N/A 24 in | |||||
| Material | N/A DI Ductile Iron | |||||||||
| Description | N/A LD11225 14 LUG/BUNA/316 SS W/GEAR OP | N/A LD11225 16 LUG/BUNA/316 SS W/GEAR OP | N/A LD11225 18 LUG/BUNA/316 SS W/GEAR OP | N/A LD11225 20 LUG/BUNA/316 SS W/GEAR OP | N/A LD11225 24 LUG/BUNA/316 SS W/GEAR OP | |||||
| Turns / Operation | N/A Quarter-Turn | |||||||||
| Seat / Seal Material | N/A Buna-N Nitrile Rubber | |||||||||
| Connection Type | N/A L - Lug | |||||||||
| Operation Type | N/A Gear Operator | |||||||||
| Disc Material | N/A CF8M Stainless Steel | |||||||||
| Weight | N/A 154 lb | N/A 281.000 lb | N/A 342.000 lb | N/A 569.000 lb | N/A 753.000 lb | |||||
|
|
||||||||||
