![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-1100 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI, Buna-N Seat
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with aluminum bronze disc provides good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NLGL65T LD-1100 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI, Buna-N Seat |
![]() NLGL65U LD-1100 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI, Buna-N Seat |
![]() NLGL65V LD-1100 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI, Buna-N Seat |
![]() NLGL65W LD-1100 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI, Buna-N Seat |
![]() NLGL65X LD-1100 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI, Buna-N Seat |
|||||
UPC Code | N/A 039923778390 | N/A 039923778406 | N/A 039923778413 | N/A 039923778420 | N/A 039923778437 | |||||
Type | N/A Butterfly Valve | |||||||||
Valve Size | N/A 14 in | N/A 16 in | N/A 18 in | N/A 20 in | N/A 24 in | |||||
Material | N/A DI Ductile Iron | |||||||||
Description | N/A LD11005 14 LUG/BUNA/ALUM BRZ W/GEAR OP | N/A LD11005 16 LUG/BUNA/ALUM BRZ W/GEAR OP | N/A LD11005 18 LUG/BUNA/ALUM BRZ W/GEAR OP | N/A LD11005 20 LUG/BUNA/ALUM BRZ W/GEAR OP | N/A LD11005 24 LUG/BUNA/ALUM BRZ W/GEAR OP | |||||
Turns / Operation | N/A Quarter-Turn | |||||||||
Seat / Seal Material | N/A Buna-N Nitrile Rubber | |||||||||
Connection Type | N/A L - Lug | |||||||||
Operation Type | N/A Gear Operator | |||||||||
Disc Material | N/A Aluminum Bronze | |||||||||
Weight | N/A 154 lb | N/A 281.000 lb | N/A 342.000 lb | N/A 569.000 lb | N/A 753.000 lb | |||||
|