CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-1022 - Butterfly Valve - Ductile Iron, EPDM Liner, Stainless Steel Disc
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with stainless steel disc is recommended for water and chemical applications the liner compatibility will permit. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLGL45T LD-1022 - Butterfly Valve - Ductile Iron, EPDM Liner, Stainless Steel Disc |
NLGL45U LD-1022 - Butterfly Valve - Ductile Iron, EPDM Liner, Stainless Steel Disc |
NLGL45V LD-1022 - Butterfly Valve - Ductile Iron, EPDM Liner, Stainless Steel Disc |
NLGL45W LD-1022 - Butterfly Valve - Ductile Iron, EPDM Liner, Stainless Steel Disc |
NLGL45X LD-1022 - Butterfly Valve - Ductile Iron, EPDM Liner, Stainless Steel Disc |
|||||
| UPC Code | N/A 039923778253 | N/A 039923778260 | N/A 039923778277 | N/A 039923778284 | N/A 039923778291 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Valve Size | N/A 14 in | N/A 16 in | N/A 18 in | N/A 20 in | N/A 24 in | |||||
| Material | N/A DI Ductile Iron | |||||||||
| Description | N/A LD10225 14 LUG/EPDM/316 SS W/GEAR OP | N/A LD10225 16 LUG/EPDM/316 SS W/GEAR OP | N/A LD10225 18 LUG/EPDM/316 SS W/GEAR OP | N/A LD10225 20 LUG/EPDM/316 SS W/GEAR OP | N/A LD10225 24 LUG/EPDM/316 SS W/GEAR OP | |||||
| Turns / Operation | N/A Quarter-Turn | |||||||||
| Seat / Seal Material | N/A EPDM Rubber | |||||||||
| Connection Type | N/A L - Lug | |||||||||
| Operation Type | N/A Gear Operator | |||||||||
| Disc Material | N/A CF8M Stainless Steel | |||||||||
| Weight | N/A 154 lb | N/A 281.000 lb | N/A 342.000 lb | N/A 569.000 lb | N/A 753.000 lb | |||||
|
|
||||||||||
