CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-1000 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLGL15T LD-1000 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI |
NLGL15U LD-1000 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI |
NLGL15V LD-1000 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI |
NLGL15W LD-1000 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI |
NLGL15X LD-1000 - Butterfly Valve - Ductile Iron, Lug Type, 150 PSI |
|||||
| UPC Code | N/A 039923777973 | N/A 039923777980 | N/A 039923777997 | N/A 039923778000 | N/A 039923778017 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Connection Type | N/A Lug | |||||||||
| Valve Size | N/A 14 | N/A 16 | N/A 18 | N/A 20 | N/A 24 | |||||
| Material | N/A DI Ductile Iron | |||||||||
| Valve Operator | N/A Gear Operator | |||||||||
| Description | N/A LD10005 14 LUG/EPDM/ALUM BRZ W/GEAR OP | N/A LD10005 16 LUG/EPDM/ALUM BRZ W/GEAR OP | N/A LD10005 18 LUG/EPDM/ALUM BRZ W/GEAR OP | N/A LD10005 20 LUG/EPDM/ALUM BRZ W/GEAR OP | N/A LD10005 24 LUG/EPDM/ALUM BRZ W/GEAR OP | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 154 lb | N/A 281 lb | N/A 342 lb | N/A 550 lb | N/A 753 lb | |||||
|
|
||||||||||
