hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ductile iron butterfly valve features a unique molded-in Buna-N seat with stainless steel disc recommended for chemical applications the liner compatibility will permit. The internal stem/disc geometric drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Butterfly Valve - Ductile Iron, 250 PSI, FKM Seat, LD-3222

LD-L122 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated, Buna-N Seat

Butterfly Valve - Ductile Iron, 250 PSI, FKM Seat, LD-3222

LD-L122 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated, Buna-N Seat

Butterfly Valve - Ductile Iron, 250 PSI, FKM Seat, LD-3222

LD-L122 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated, Buna-N Seat

Butterfly Valve - Ductile Iron, 250 PSI, FKM Seat, LD-3222

LD-L122 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated, Buna-N Seat

Butterfly Valve - Ductile Iron, 250 PSI, FKM Seat, LD-3222

LD-L122 - Butterfly Valve - Ductile Iron, Lug Type, 100 PSI, Actuated, Buna-N Seat
UPC Code N/A 039923714152 N/A 039923074140 N/A 039923242785 N/A 039923714237 N/A
Type N/A Butterfly Valve
Connection Type N/A L - Lug
Stem Material N/A Metal - NIBCO - Steel - Stainless
Valve Size N/A 2 N/A 3 N/A 8 N/A 12 N/A 2 1/2
Material N/A
Disc Material N/A
Liner Material N/A
Valve Operator N/A Bare Stem / Bare Shaft
Valve Operator Material N/A
Description N/A LDL1220 2 LUG BFV LOW TORQ BARE STEM N/A LDL1220 3 LUG BFV LOW TORQ BARE STEM N/A LDL1220 8 LUG BFV LOW TORQ BARE STEM N/A LDL1220 12 LUG BFV LOW TORQ BARE STEM N/A LDL1220 2 1/2 LUG BFV LOW TORQ BARE STEM
*eClass Classification N/A
All Type of Item N/A
Turns/Operation N/A Quarter-Turn
Weight N/A 7.00 lb N/A 9.379 lb N/A 35.10 lb N/A 96.464 lb N/A 9.007 lb