CAD/BIM eCatalog
Batch CAD Cart (0)
▾
GD-4865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Grooved Style
Butterfly Valves
The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The EPDM encapsulated ductile iron disc provides bubble-tight shutoff at rated pressure. These valves are installed and monitored in fire protection applications where they remain in the normally closed position. A typical application would be fire pump test bypass lines. With the internal splined stem/disc drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLK862FF GD-4865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Grooved Style |
NLK862KK GD-4865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Grooved Style |
NLK862E GD-4865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Grooved Style |
NLK862F GD-4865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Grooved Style |
NLK862H GD-4865-C-8N - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Grooved Style |
|||||
| UPC Code | N/A 039923397911 | N/A 039923397935 | N/A 039923373533 | N/A 039923373540 | N/A 039923373557 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Valve Size | N/A 76 | N/A 165 | N/A 2 1/2 | N/A 3 | N/A 4 | |||||
| Connection Type | N/A G - Grooved | |||||||||
| Material | N/A Ductile Iron | |||||||||
| Stem Material | N/A | |||||||||
| Seal Material | N/A | |||||||||
| Valve Operator Material | N/A | |||||||||
| Disc Material | N/A Metal - NIBCO - Ductile Iron | N/A Metal - NIBCO - Ductile Iron | N/A | N/A | N/A | |||||
| Liner Material | N/A | |||||||||
| Valve Operator | N/A Gear Opearator with Switches | |||||||||
| Description | N/A GD4865C8N 76MM GRV UL/FM 300 NC SW | N/A GD4865C8N 165MM GRV UL/FM 300 NC SW | N/A GD4865C8N 21/2 GRV 300 BFV SIGNAL CLOSED | N/A GD4865C8N 3 GRV 300 BFV SIGNAL CLOSED | N/A GD4865C8N 4 GRV 300 BFV SIGNAL CLOSED | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 5.200 kg11.300 lb | N/A 14.300 kg31.500 lb | N/A 11.650 lb | N/A 13.000 lb | N/A 15.600 lb | |||||
|
|
||||||||||