CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-L110 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated
Butterfly Valves
The NIBCO® wafer type butterfly valve is provided with undercut discs for actuation purposes only. The valve is specifically designed for low pressure (100 PSI bubble-tight) on/off or modulating applications to be used in conjunction with pneumatic or electric actuators. The NIBCO® ductile iron butterfly valve features a unique molded-in Buna-N seat liner with ductile iron, electro nickel plated disc, recommended for most water applications. The internal stem/disc geometric drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information.
Unit of Measure
| Items |
NLH24PD WD-L110 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated |
NLH24PE WD-L110 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated |
NLH24PF WD-L110 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated |
NLH24PH WD-L110 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated |
NLH24PJ WD-L110 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated |
|||||
| UPC Code | N/A 039923713650 | N/A 039923713667 | N/A 039923713674 | N/A 039923713681 | N/A 039923713698 | |||||
| Connection Type | N/A W -- Wafer | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
| Description | N/A WDL1100 2 WAFER BFV LOW TORQ BARE STEM | N/A WDL1100 21/2 WAFER BFV LOW TORQ BARE STM | N/A WDL1100 3 WAFER BFV LOW TORQ BARE STEM | N/A WDL1100 4 WAFER BFV LOW TORQ BARE STEM | N/A WDL1100 5 WAFER BFV LOW TORQ BARE STEM | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Valve Butterfly Special Options | N/A Low Torque for Actuation | |||||||||
| Weight | N/A 5.203 lb | N/A 7.519 lb | N/A 8.086 lb | N/A 11.267 lb | N/A 15.392 lb | |||||
|
|
||||||||||
