
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-L100 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated
Butterfly Valves
The NIBCO® ductile iron butterfly valve features a unique molded-in Buna-N seat liner with aluminum bronze disc, recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NLH129D WD-L100 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated |
![]() NLH129E WD-L100 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated |
![]() NLH129F WD-L100 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated |
![]() NLH129H WD-L100 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated |
![]() NLH129J WD-L100 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated |
|||||
UPC Code | N/A 039923713056 | N/A 039923713063 | N/A 039923713070 | N/A 039923713087 | N/A 039923713094 | |||||
Connection Type | N/A W -- Wafer | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Description | N/A WDL1000 2 WAFER BFV LOW TORQ BARE STEM | N/A WDL1000 21/2 WAFER BFV LOW TORQ BARE STM | N/A WDL1000 3 WAFER BFV LOW TORQ BARE STEM | N/A WDL1000 4 WAFER BFV LOW TORQ BARE STEM | N/A WDL1000 5 WAFER BFV LOW TORQ BARE STEM | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Valve Butterfly Special Options | N/A Low Torque for Actuation | |||||||||
Weight | N/A 5.182 lb | N/A 7.519 lb | N/A 7.996 lb | N/A 11.029 lb | N/A 15.031 lb | |||||
|