hero-banner
Batch CAD Cart (0)
  • Cart is empty
The NIBCO® ductile iron butterfly valve features a unique molded-in EPDM seat liner with ductile iron, electro nickel plated disc, recommended for most water applications. With the internal stem/disc geometric drive design eliminates there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items
Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI, WD-3010

WD-L010 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated

Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI, WD-3010

WD-L010 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated

Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI, WD-3010

WD-L010 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated

Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI, WD-3010

WD-L010 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated

Butterfly Valve - Ductile Iron, Wafer Type, 250 PSI, WD-3010

WD-L010 - Butterfly Valve - Ductile Iron, Wafer Type, 100 PSI, Actuated
UPC Code N/A 039923712059 N/A 039923712066 N/A 039923712073 N/A 039923712080 N/A 039923712097
Connection Type N/A W -- Wafer
Valve Size N/A 2 N/A 2 1/2 N/A 3 N/A 4 N/A 5
Valve Operator N/A Bare Stem / Bare Shaft
Description N/A WDL0100 2 WAFER BFV LOW TORQ BARE STEM N/A WDL0100 21/2 WAFER BFV LOW TORQ BARE STM N/A WDL010-0 3 WAFER BFV LOW TORQ BARE STEM N/A WDL0100 4 WAFER BFV LOW TORQ BARE STEM N/A WDL0100 5 WAFER BFV LOW TORQ BARE STEM
Turns/Operation N/A Quarter-Turn
Valve Butterfly Special Options N/A Low Torque for Actuation
Weight N/A 5.317 lb N/A 7.519 lb N/A 7.969 lb N/A 11.279 lb N/A 15.301 lb