
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-2022 - Butterfly Valve - Ductile Iron, Stainless Steel Disc and Stem
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with stainless steel disc is recommended for water and chemical applications the liner compatibility will permit. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NLG780T LD-2022 Large Diameter - Butterfly Valve - Ductile Iron, Stainless Steel Disc and Stem |
![]() NLG780U LD-2022 Large Diameter - Butterfly Valve - Ductile Iron, Stainless Steel Disc and Stem |
![]() NLG780V LD-2022 Large Diameter - Butterfly Valve - Ductile Iron, Stainless Steel Disc and Stem |
![]() NLG780W LD-2022 Large Diameter - Butterfly Valve - Ductile Iron, Stainless Steel Disc and Stem |
![]() NLG830T LD-2022 Large Diameter - Butterfly Valve - Ductile Iron, Stainless Steel Disc and Stem |
|||||
UPC Code | N/A 039923255389 | N/A 039923255396 | N/A 039923255402 | N/A 039923255419 | N/A 039923255433 | |||||
Connection Type | N/A L - Lug | |||||||||
Valve Size | N/A 14 | N/A 16 | N/A 18 | N/A 20 | N/A 14 | |||||
Material | N/A Metal - NIBCO - Iron - Ductile | N/A Metal - NIBCO - Iron - Ductile | N/A Metal - NIBCO - Iron - Ductile | N/A Metal - NIBCO - Iron - Ductile | N/A | |||||
Valve Operator | N/A Bare Stem / Bare Shaft | N/A Bare Stem / Bare Shaft | N/A Bare Stem / Bare Shaft | N/A Bare Stem / Bare Shaft | N/A Gear Operator | |||||
Description | N/A LD20220 14 200PSI/EPDM/316 SS BS | N/A LD20220 16 200PSI/EPDM/316 SS BS | N/A LD20220 18 200PSI/EPDM/316 SS BS | N/A LD20220 20 200PSI/EPDM/316 SS BS | N/A LD20225 14 200PSI/EPDM/316 SS W/GO | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 121 lb | N/A 211 lb | N/A 270.000 lb | N/A 444 lb | N/A 154 lb | |||||
|