![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-3222 - Butterfly Valve - Ductile Iron, Wafer Type, Stainless Steel Disc
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in FKM fluoroelastomer seat liner with stainless steel disc is recommended for chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NLH430D WD-3222 - Butterfly Valve - Ductile Iron, Wafer Type, Stainless Steel Disc |
![]() NLH430E WD-3222 - Butterfly Valve - Ductile Iron, Wafer Type, Stainless Steel Disc |
![]() NLH430F WD-3222 - Butterfly Valve - Ductile Iron, Wafer Type, Stainless Steel Disc |
![]() NLH430H WD-3222 - Butterfly Valve - Ductile Iron, Wafer Type, Stainless Steel Disc |
![]() NLH430J WD-3222 - Butterfly Valve - Ductile Iron, Wafer Type, Stainless Steel Disc |
|||||
UPC Code | N/A 039923729651 | N/A 039923729668 | N/A 039923729675 | N/A 039923729682 | N/A 039923729699 | |||||
Connection Type | N/A W -- Wafer | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
Description | N/A WD32220 2 WAFER BFV BARE STEM DUCT IRON | N/A WD32220 21/2 WAFER BFV BARE STEM D I | N/A WD32220 3 WAFER BFV BARE STEM DUCT IRON | N/A WD32220 4 WAFER BFV BARE STEM DUCT IRON | N/A WD32220 5 WAFER BFV BARE STEM DUCT IRON | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 6.701 lb | N/A 7.482 lb | N/A 7.704 lb | N/A 10.255 lb | N/A 14.485 lb | |||||
|