![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
N200246 - Butterfly Valve - Cast Iron, International, Electroplated Disc
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with ductile iron, electro nickel plated disc has good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure
Items |
![]() NLJ270D N200246 - Butterfly Valve - Cast Iron, International, Electroplated Disc |
![]() NLJ360D N200246 - Butterfly Valve - Cast Iron, International, Electroplated Disc |
![]() NLJ360E N200246 - Butterfly Valve - Cast Iron, International, Electroplated Disc |
![]() NLJ360F N200246 - Butterfly Valve - Cast Iron, International, Electroplated Disc |
![]() NLJ360H N200246 - Butterfly Valve - Cast Iron, International, Electroplated Disc |
|||||
UPC Code | N/A 039923774040 | N/A 039923269720 | N/A 039923269737 | N/A 039923269744 | N/A 039923269751 | |||||
Connection Type | N/A L - Lug | |||||||||
Valve Size | N/A 2 | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | |||||
Stem Material | N/A Stainless Steel | N/A Metal - NIBCO - Steel - Stainless | N/A Metal - NIBCO - Steel - Stainless | N/A Metal - NIBCO - Steel - Stainless | N/A Metal - NIBCO - Steel - Stainless | |||||
Valve Operator | N/A Gear | N/A Lever-Lock Handle with Throttling Plate | N/A Lever-Lock Handle with Throttling Plate | N/A Lever-Lock Handle with Throttling Plate | N/A Lever-Lock Handle with Throttling Plate | |||||
Description | N/A N200246GO 2 LUG/BUNA/DI BFV W/GO | N/A N200246LH 2 LUG/BUNA/DI BFV W/LH DE | N/A N200246LH 2-1/2 LUG/BUNA/DI BFV W/ LH DE | N/A N200246LH 3 LUG/BUNA/DI BFV W/LH DE | N/A N200246LH 4 LUG/BUNA/DI BFV W/LH DE | |||||
*eClass Classification | N/A Cast Iron Butterfly Valves | |||||||||
Turns/Operation | N/A | N/A Quarter-Turn | N/A Quarter-Turn | N/A Quarter-Turn | N/A Quarter-Turn | |||||
Weight | N/A 19.700 lb | N/A 10.500 lb | N/A 11.000 lb | N/A 12.500 lb | N/A 22 lb | |||||
|