CAD/BIM eCatalog
Batch CAD Cart (0)
▾
FC-2775 - Butterfly Valve - Cast Iron, 200 PSI, Flanged
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features a Buna-N encapsulated ductile iron disc. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valves option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLFF05D FC-2775 - Butterfly Valve - Cast Iron, 200 PSI, Flanged |
NLFF05E FC-2775 - Butterfly Valve - Cast Iron, 200 PSI, Flanged |
NLFF05F FC-2775 - Butterfly Valve - Cast Iron, 200 PSI, Flanged |
NLFF05H FC-2775 - Butterfly Valve - Cast Iron, 200 PSI, Flanged |
NLFF05J FC-2775 - Butterfly Valve - Cast Iron, 200 PSI, Flanged |
|||||
| UPC Code | N/A 039923778758 | N/A 039923778765 | N/A 039923778772 | N/A 039923778789 | N/A 039923778796 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Connection Type | N/A F -- Flanged | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Material | N/A | |||||||||
| Description | N/A FC27750 2 FBFV (BARE STEM/FLAT FLG) | N/A FC27750 2 1/2 FBFV (BARE STEM/FLAT FLG) | N/A FC27750 3 FBFV (BARE STEM/FLAT FLG) | N/A FC27750 4 FBFV (BARE STEM/FLAT FLG) | N/A FC27750 5 FBFV (BARE STEM/FLAT FLG) | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 16.54 lb | N/A 24.02 lb | N/A 28.23 lb | N/A 44.157 lb | N/A 52.855 lb | |||||
|
|
||||||||||
