CAD/BIM eCatalog
Batch CAD Cart (0)
▾
FC-2765 - Butterfly Valve - Cast Iron, 200 PSI, Flanged
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The internal stem/disc splined drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile and cast iron butterfly valves for the most specified, versatile and economical valves option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLFF00D FC-2765 - Butterfly Valve - Cast Iron, 200 PSI, Flanged |
NLFF00E FC-2765 - Butterfly Valve - Cast Iron, 200 PSI, Flanged |
NLFF00F FC-2765 - Butterfly Valve - Cast Iron, 200 PSI, Flanged |
NLFF00H FC-2765 - Butterfly Valve - Cast Iron, 200 PSI, Flanged |
NLFF00J FC-2765 - Butterfly Valve - Cast Iron, 200 PSI, Flanged |
|||||
| UPC Code | N/A 039923778482 | N/A 039923778499 | N/A 039923778505 | N/A 039923778512 | N/A 039923778529 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Connection Type | N/A F -- Flanged | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Material | N/A | |||||||||
| Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
| Description | N/A FC27650 2 FBFV (BARE STEM/FLAT FLG) | N/A FC27650 2 1/2 FBFV (BARE STEM/FLAT FLG) | N/A FC27650 3 FBFV (BARE STEM/FLAT FLG) | N/A FC27650 4 FBFV (BARE STEM/FLAT FLG) | N/A FC27650 5 FBFV (BARE STEM/FLAT FLG) | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 16.54 lb | N/A 24.02 lb | N/A 28.23 lb | N/A 44.157 lb | N/A 52.855 lb | |||||
|
|
||||||||||
