CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-1010 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Stem
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with ductile iron, electro nickel plated disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLGL90Y LD-1010 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Stem |
NLGL90Z LD-1010 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Stem |
NLGL95Y LD-1010 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Stem |
NLGL95Z LD-1010 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Stem |
NLGL950 LD-1010 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Stem |
|||||
| UPC Code | N/A 039923778093 | N/A 039923778109 | N/A 039923778161 | N/A 039923778178 | N/A 039923781055 | |||||
| Connection Type | N/A L - Lug | |||||||||
| Valve Size | N/A 30 | N/A 36 | N/A 30 | N/A 36 | N/A 42 | |||||
| Material | N/A Metal - NIBCO - Iron - Ductile | N/A Metal - NIBCO - Iron - Ductile | N/A | N/A | N/A | |||||
| Valve Operator | N/A Bare Stem / Bare Shaft | N/A Bare Stem / Bare Shaft | N/A Gear Operator | N/A Gear Operator | N/A Gear Operator | |||||
| Description | N/A LD10100 30 LUG/EPDM/DI DISC/BARE STEM | N/A LD10100 36 LUG/EPDM/DI DISC/BARE STEM | N/A LD10105 30 DI BODY, EPDM LINER, DI DISC | N/A LD10105 36 DI BODY, EPDM LINER, DI DISC | N/A LD10105 42 DI BODY, EPDM LINER, DI DISC | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 925 lb | N/A 1455 lb | N/A 1199 lb | N/A 1801 lb | N/A 2486.0 lb | |||||
|
|
||||||||||
