CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-1022 Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Disc
Butterfly Valves
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with stainless steel disc is recommended for water and chemical applications the liner compatibility will permit. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLGL40Y LD-1022 - Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Disc |
NLGL402 LD-1022 - Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Disc |
NLGL452 LD-1022 - Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Disc |
NLGL40Z LD-1022 - Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Disc |
NLGL45Z LD-1022 - Large Diameter - Butterfly Valve - Ductile Iron, 150 PSI, Stainless Steel Disc |
|||||
| UPC Code | N/A 039923778239 | N/A 039923314055 | N/A 039923383907 | N/A 039923778246 | N/A 039923242136 | |||||
| Connection Type | N/A L - Lug | |||||||||
| Valve Size | N/A 30 | N/A 32 | N/A 32 | N/A 36 | N/A 36 | |||||
| Material | N/A Metal - NIBCO - Iron - Ductile | N/A Metal - NIBCO - Iron - Ductile | N/A | N/A Metal - NIBCO - Iron - Ductile | N/A | |||||
| Valve Operator | N/A Bare Stem / Bare Shaft | N/A Bare Stem / Bare Shaft | N/A Gear Operator | N/A Bare Stem / Bare Shaft | N/A Gear Operator | |||||
| Description | N/A LD10220 30 DI BODY,EPDM,SS DISC,BARE STM | N/A LD10220 32 DI BODY, EPDM LINER, SS DISC | N/A LD10225 32 DI BODY, EPDM LNR, SS DSC | N/A LD10220 36 DI BODY,EPDM,SS DISC,BARE STM | N/A LD10225 36 DI BODY, EPDM LINER, SS DISC | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 925 lb | N/A 1298 lb | N/A 1477 lb | N/A 1455 lb | N/A 1801 lb | |||||
|
|
||||||||||
