
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
WD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Wafer Style
Butterfly Valves
The NIBCO® ductile iron butterfly valve is designed specifically to meet the rigorous requirements of automatic sprinkler systems. The unique EPDM molded-in seat liner with ductile iron disc provides bubble-tight shutoff at rated pressure. These valves are installed and monitored in fire protection applications where they remain in the normally closed position. A typical application would be fire pump test bypass lines. With the internal stem/disc geometric drive design there is no need formore pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and fire protection systems. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty. less
Unit of Measure
Items |
![]() NLH807E WD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Wafer Style |
![]() NLH807F WD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Wafer Style |
![]() NLH807H WD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Wafer Style |
![]() NLH807K WD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Wafer Style |
![]() NLH807L WD-3510-C-8 - Butterfly Valve - Ductile Iron, Fire Protection, Normally Closed, UL Listed, Wafer Style |
|||||
UPC Code | N/A 039923344519 | N/A 039923344526 | N/A 039923344540 | N/A 039923344564 | N/A 039923344571 | |||||
Type | N/A Butterfly Valve | |||||||||
Valve Size | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 6 | N/A 8 | |||||
Connection Type | N/A W -- Wafer | |||||||||
Material | N/A Ductile Iron | |||||||||
Stem Material | N/A | |||||||||
Valve Operator Material | N/A | |||||||||
Disc Material | N/A Ductile Iron | |||||||||
Liner Material | N/A | |||||||||
Valve Operator | N/A Gear Opearator with Switches | |||||||||
Description | N/A WD3510C8 2 1/2 UL/FM BFV SIGNAL CLOSED | N/A WD3510C8 3 UL/FM BFV SIGNAL CLOSED | N/A WD3510C8 4 UL/FM BFV SIGNAL CLOSED | N/A WD3510C8 6 UL/FM BFV SIGNAL CLOSED | N/A WD3510C8 8 UL/FM BFV SIGNAL CLOSED | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 23.689 lb | N/A 19.850 lb | N/A 22.350 lb | N/A 28.910 lb | N/A 49.124 lb | |||||
|