CAD/BIM eCatalog
Batch CAD Cart (0)
▾
LD-L100 - Butterfly Valve - Ductile Iron, 100 PSI, Actuated, Buna-N Seat
Butterfly Valves
The NIBCO® ductile iron butterfly valve features a unique molded-in Buna-N seat liner with aluminum bronze disc, recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NLG129D LD-L100 - Butterfly Valve - Ductile Iron, 100 PSI, Actuated, Buna-N Seat |
NLG129E LD-L100 - Butterfly Valve - Ductile Iron, 100 PSI, Actuated, Buna-N Seat |
NLG129F LD-L100 - Butterfly Valve - Ductile Iron, 100 PSI, Actuated, Buna-N Seat |
NLG129H LD-L100 - Butterfly Valve - Ductile Iron, 100 PSI, Actuated, Buna-N Seat |
NLG129J LD-L100 - Butterfly Valve - Ductile Iron, 100 PSI, Actuated, Buna-N Seat |
|||||
| UPC Code | N/A 039923712950 | N/A 039923712967 | N/A 039923712974 | N/A 039923712981 | N/A 039923712998 | |||||
| Type | N/A Butterfly Valve | |||||||||
| Connection Type | N/A L - Lug | |||||||||
| Stem Material | N/A Metal - NIBCO - Steel - Stainless | |||||||||
| Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Material | N/A | |||||||||
| Disc Material | N/A | |||||||||
| Liner Material | N/A | |||||||||
| Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
| Valve Operator Material | N/A | |||||||||
| Description | N/A LDL1000 2 LUG BFV LOW TORQ BARE STEM | N/A LDL1000 2 1/2 LUG BFV LOW TORQ BARE STEM | N/A LDL1000 3 LUG BFV LOW TORQ BARE STEM | N/A LDL1000 4 LUG BFV LOW TORQ BARE STEM DI | N/A LDL1000 5 LUG BFV LOW TORQ BARE STEM D I | |||||
| *eClass Classification | N/A | |||||||||
| All Type of Item | N/A | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 6.5 lb | N/A 9.063 lb | N/A 9.246 lb | N/A 14.863 lb | N/A 20.906 lb | |||||
|
|
||||||||||
